SBOK052 May 2024 OPA4H014-SEP
Weibull-Fit and cross section plots for the OPA4H014-SEP at supply voltages of 4.5V and of 18V are shown in Figure 5-8 and Figure 5-9, respectively. The Weibull equation used for the fits is shown in Equation 2, and the parameters used to plot the Weibull fits are provided in Table 5-11. For each of the supply voltages, the total number of transients and the run fluences are used to calculate the mean (σMEAN), upper bound (σUB), and lower bound (σLB) cross section (as discussed in Appendix C) at 95% confidence interval. Note that events recorded at MSU were not included in these calculations. As events were still recorded as low as 1.31MeV-cm2 / mg, SET onset is assumed to fall between that point and 0MeV-cm2 / mg. For the calculations below, onset was modeled as 0MeV-cm2 / mg.
Figure 5-8 Cross Section and Weibull Fit
for 4.5V Supply
Figure 5-9 Cross Section and Weibull Fit
for 18V Supply| Energy (MeV-cm2 /mg) | Ion | Fluence (Ions/cm2) | Total Events | σLB (cm2/ Device) | σMEAN (cm2/ Device) | FIT | Residual | Residual2 | σUB (cm2/ Device) | UB Error | LB Error |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 45.8 | 109Ag | 3.00E+07 | 8510 | 0.000277644 | 2.84E-04 | 0.000256 | 2.76E-05 | 7.61E-10 | 2.90E-04 | 6.09E-06 | 5.99E-06 |
| 34.5 | 84Kr | 3.00E+07 | 6079 | 0.000197472 | 2.03E-04 | 0.000208 | -5.53E-06 | 3.05E-11 | 2.08E-04 | 5.16E-06 | 5.06E-06 |
| 29.1 | 84Kr | 3.00E+07 | 4595 | 0.00014878 | 1.53E-04 | 0.000173 | -1.98E-05 | 3.91E-10 | 1.58E-04 | 4.49E-06 | 4.40E-06 |
| 19.3 | 63Cu | 3.00E+07 | 4444 | 0.000143633 | 1.48E-04 | 9.61E-05 | 5.18E-05 | 2.69E-09 | 1.52E-04 | 4.42E-06 | 4.32E-06 |
| 18.9 | 63Cu | 3.00E+07 | 1153 | 3.62261E-05 | 3.84E-05 | 9.29E-05 | -5.45E-05 | 2.97E-09 | 4.07E-05 | 2.28E-06 | 2.19E-06 |
| 8.21 | 40Ar | 3.00E+07 | 285 | 8.42644E-06 | 9.50E-06 | 2.05E-05 | -1.10E-05 | 1.2E-10 | 1.07E-05 | 1.17E-06 | 1.07E-06 |
| 2.68 | 20Ne | 3.00E+07 | 128 | 3.56338E-06 | 4.27E-06 | 2.25E-06 | 2.02E-06 | 4.07E-12 | 5.08E-06 | 8.07E-07 | 7.08E-07 |
| 1.31 | 14N | 3.01E+07 | 83 | 2.19486E-06 | 2.76E-06 | 5.4E-07 | 2.22E-06 | 4.91E-12 | 3.42E-06 | 6.60E-07 | 5.61E-07 |
| Energy (MeV-cm2 /mg) | Ion | Fluence (Ions/cm2) | Total Events | σLB (cm2/ Device) | σMEAN (cm2/ Device) | FIT | Residual | Residual2 | σUB (cm2 / Device) | UB Error | LB Error |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 45.8 | 109Ag | 3.00E+07 | 11105 | 0.000363193 | 3.70E-04 | 0.000256 | 1.14E-04 | 1.3E-08 | 3.77E-04 | 6.95E-06 | 6.85E-06 |
| 34.5 | 84Kr | 3.00E+07 | 7397 | 0.000240995 | 2.47E-04 | 0.000208 | 3.85E-05 | 1.48E-09 | 2.52E-04 | 5.68E-06 | 5.59E-06 |
| 29.1 | 84Kr | 3.00E+07 | 7170 | 0.000233531 | 2.39E-04 | 0.000173 | 6.61E-05 | 4.37E-09 | 2.45E-04 | 5.60E-06 | 5.50E-06 |
| 19.3 | 63Cu | 3.00E+07 | 5613 | 0.00018194 | 1.87E-04 | 9.61E-05 | 9.07E-05 | 8.22E-09 | 1.92E-04 | 4.95E-06 | 4.86E-06 |
| 18.9 | 63Cu | 3.00E+07 | 1333 | 4.20784E-05 | 4.44E-05 | 9.29E-05 | -4.85E-05 | 2.35E-09 | 4.69E-05 | 2.45E-06 | 2.35E-06 |
| 8.21 | 40Ar | 3.00E+07 | 331 | 9.87594E-06 | 1.10E-05 | 2.05E-05 | -9.43E-06 | 8.9E-11 | 1.23E-05 | 1.25E-06 | 1.16E-06 |
| 2.68 | 20Ne | 3.00E+07 | 123 | 3.40478E-06 | 4.10E-06 | 2.25E-06 | 1.84E-06 | 3.39E-12 | 4.89E-06 | 7.91E-07 | 6.92E-07 |
| 1.31 | 14N | 3.00E+07 | 87 | 2.32309E-06 | 2.90E-06 | 5.4E-07 | 2.36E-06 | 5.57E-12 | 3.58E-06 | 6.77E-07 | 5.77E-07 |
| Parameter | Value for 4.5V Supply | Value for 18V Supply |
|---|---|---|
| σSAT (cm2) | 2.8364 × 10-4 | 3.7004 × 10-4 |
| Onset (MeV-cm2 /mg) | 0 | 0 |
| w | 30 | 30 |
| s | 2 | 2 |
| Sum (Residual2) | 6.96746 × 10-9 | 2.95133 × 10-8 |