SBOK103B February   2025  – March 2025 INA950-SEP

 

  1.   1
  2.   Abstract
  3. 1Overview
  4. 2SEE Mechanisms
  5. 3Test Device and Test Board Information
  6. 4Irradiation Facility and Setup
  7. 5Single-Event Latch-Up Results
  8. 6Single Event Transient Results
  9. 7Summary
  10. 8Confidence Interval Calculations
  11. 9References

Single-Event Latch-Up Results

During SEL characterization, the device was heated using forced hot air, maintaining the device temperature at 125°C. The temperature was monitored by means of a K-type thermocouple attached as close to the device as possible. The species used for SEL testing was a Xenon (Xe) ion with an angle-of-incidence of 0° for an LETEFF = 50.4 MeV × cm2 / mg. A flux of approximately 105 ion s/ s-cm2and a fluence of approximately 107 ions / cm were used for three runs. The external voltage with the highest recommended voltage of 5.5V is applied onboard VA connector. The run duration to achieve this fluence was approximately two minutes. As listed in Table 5-1, no SEL events were observed during these three runs. Figure 5-1 shows the current plot versus time during beam exposure.

Unit Run # Distance (mm) Temperature (°C) Ion Angle Flux Fluence (# of ions) LETeff (MeV) Vs (V) Vcm (V) Vdiff(V)
1 38 70 125 Xe 0 1.00E+05 1.00E+07 50.4 5.5 80 0.1375
1 39 70 125 Xe 0 1.00E+05 1.00E+07 50.4 5.5 48 0.1375
1 40 70 125 Xe 0 1.00E+05 1.00E+07 50.4 5.5 12 0.1375
1 41 70 125 Xe 0 1.00E+05 1.00E+07 50.4 5.5 5 0.1375
1 42 70 125 Xe 0 1.00E+05 1.00E+07 50.4 5.5 -20 0.1375
2 43 70 125 Xe 0 1.00E+05 1.00E+07 50.4 5.5 80 0.1375
2 44 70 125 Xe 0 1.00E+05 1.00E+07 50.4 5.5 48 0.1375
2 45 70 125 Xe 0 1.00E+05 1.00E+07 50.4 5.5 12 0.1375
2 46 70 125 Xe 0 1.00E+05 1.00E+07 50.4 5.5 5 0.1375
2 47 70 125 Xe 0 1.00E+05 1.00E+07 50.4 5.5 -20 0.1375
3 48 70 125 Xe 0 1.00E+05 1.00E+07 50.4 5.5 80 0.1375
3 49 70 125 Xe 0 1.00E+05 1.00E+07 50.4 5.5 48 0.1375
3 50 70 125 Xe 0 1.00E+05 1.00E+07 50.4 5.5 12 0.1375
3 51 70 125 Xe 0 1.00E+05 1.00E+07 50.4 5.5 5 0.1375
3 52 70 125 Xe 0 1.00E+05 1.00E+07 50.4 5.5 -20 0.1375