SBOK103B February   2025  – March 2025 INA950-SEP

 

  1.   1
  2.   Abstract
  3. 1Overview
  4. 2SEE Mechanisms
  5. 3Test Device and Test Board Information
  6. 4Irradiation Facility and Setup
  7. 5Single-Event Latch-Up Results
  8. 6Single Event Transient Results
  9. 7Summary
  10. 8Confidence Interval Calculations
  11. 9References

Overview

The INA950-SEP is a radiation-tolerant, single channel, ultra-precise, current-sense amplifier that can operate from a single 2.7V to 20V supply and consumes just 370μA. The INA950-SEP is a high-side only current-sense amplifier that offers a wide common-mode range, precision zero-drift topology, excellent common-mode rejection ratio (CMRR), high bandwidth, and a fast slew rate. The INA950-SEP is designed using a transconductance architecture with a current-feedback amplifier that enables low bias currents of 20μA and a common-mode voltage of 80V.

See the INA950-SEP product page on ti.com for more details.

Description Device Information
TI Part Number INA950-SEP
VID V62/25635
Device Function Radiation-tolerant, ultra-precise, current-sense amplifier
Technology LBCSOI2
Exposure Facility Cyclotron Institute, Texas A&M University -- Facility for Rare Isotope Beams (FRIB), Michigan State University
Flux 1.0 × 104, 1.0 × 105
Heavy Ion Fluence per Run 1.0 × 106, 1.0 × 107-1.5 ×107
Irradiation Temperature 25°(for SET testing), 125° (for SEL testing)
Lot Number 9148035

TI may provide technical, applications or design advice, quality characterization, and reliability data or service, providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items.