SBOS584F November 2011 – September 2026 OPA180 , OPA2180 , OPA4180
PRODUCTION DATA
The OPAx180 family is specified for operation from 4V to 36V (±2V to ±18V); many specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Section 8.4
Supply voltages larger than 40 V can permanently damage the device; see the Absolute Maximum Ratings.
Place 0.1μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Section 8.4 .