SBOS584F November 2011 – September 2026 OPA180 , OPA2180 , OPA4180
PRODUCTION DATA
The OPAx180 family offers excellent DC precision and AC performance. These devices operate up to 36V supply rails and offer rail-to-rail output, ultra-low offset voltage, offset voltage drift and 2MHz bandwidth. These features make the OPAx180 a robust, high-performance amplifier for high-voltage industrial applications.