SBOS584F November 2011 – September 2026 OPA180 , OPA2180 , OPA4180
PRODUCTION DATA
The OPAx180 family of amplifiers is specified for operation from 4V to 36V (±2V to ±18V). Many of the specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Typical Characteristics.