SBOSAI8A March 2025 – July 2025 INA630
PRODUCTION DATA
Many modern signal-conditioning applications calibrate errors at room temperature. In battery testing systems, the errors resulting from temperature drifts are more relevant. In an application with the INA630, the change of resistance due to the temperature coefficient of resistance (TCR) of the external resistor network is most relevant for the drift performance.
Figure 8-4 shows a calculation of the drift error contribution of the INA630 including the gain error drift and offset drift performance. To demonstrate the effect of the external resistor network, the drift error contribution for a 10ppm/°C and 25ppm/°C resistor network are shown.