SBOSAK8 March 2025 INA950-SEP
PRODUCTION DATA
The INA950-SEP supports large input common-mode voltages from 2.7V to 80V and features a high DC CMRR of 160dB (typical) and a 85dB AC CMRR at 50kHz. The minimum common-mode voltage as shown in Figure 6-2 is restricted by the supply voltage. The topology of the internal amplifiers INA950-SEP restricts operation to high-side, current-sensing applications.