SBOSAK8 March   2025 INA950-SEP

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Amplifier Input Common-Mode Range
      2. 6.3.2 Input-Signal Bandwidth
      3. 6.3.3 Low Input Bias Current
      4. 6.3.4 Low VSENSE Operation
      5. 6.3.5 Wide Fixed-Gain Output
    4. 6.4 Device Functional Modes
      1. 6.4.1 Unidirectional Operation
      2. 6.4.2 High Signal Throughput
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 RSENSE and Device Gain Selection
      2. 7.1.2 Input Filtering
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Overload Recovery With Negative VSENSE
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Examples
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Mechanical Data

Description

The INA950-SEP is an ultra-precise, current-sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from 2.7V to 80V. The ultra-precise current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of ±12µV (maximum), a small gain error of ±0.1% (maximum), and a high DC CMRR of 160dB (typical). The INA950-SEP is not only designed for DC current measurement, but also for high-speed applications (such as fast overcurrent protection, for example) with a high bandwidth of 1.1MHz and an 85dB AC CMRR (at 50kHz).

The INA950-SEP provides the capability to make ultra-precise current measurements by sensing the voltage drop across a shunt resistor over a wide common- mode range from 2.7V to 80V. The INA950-SEP is available in the TSSOP-8 package.

The INA950-SEP operates from a single 2.7V to 5.5V supply while only drawing 370µA from the supply (typical). The low offset of the zero-drift architecture enables current sensing with low ohmic shunts as specified over the operating temperature range (−55°C to 125°C).

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
INA950-SEPPW (TSSOP, 8)3.00mm × 4.4mm
The package size (length × width) is a nominal value and includes pins, where applicable.
For more information, see Section 10.