SBOSAL6A June 2025 – September 2025 XTR200
PRODUCTION DATA
Figure 7-17 shows an example layout for the XTR200. For particular requirements of an application or PCB assembly process, refine the layout. To maximize the performance of the device:
Soldering the exposed pad significantly improves board-level reliability during temperature cycling, key push, package shear, and similar board-level tests. Even with applications that have low power dissipation, solder the exposed pad to the PCB to provide structural integrity and long-term reliability. Physical dimensions for the package and pad are shown in Mechanical, Packaging, and Orderable Information.