SBOSAL6A June   2025  – September 2025 XTR200

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configurations and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Explanation of Pin Functions
      2. 6.3.2 Using an External Transistor
      3. 6.3.3 Error Flag
    4. 6.4 Device Functional Modes
      1. 6.4.1 Current-Output Mode
      2. 6.4.2 Voltage-Output Mode
      3. 6.4.3 Output Disabled
      4. 6.4.4 Thermal Shutdown
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Input Voltage
      2. 7.1.2 Miswiring Protection
      3. 7.1.3 Power Dissipation in Current Output Mode
      4. 7.1.4 Estimating Junction Temperature
    2. 7.2 Typical Applications
      1. 7.2.1 Analog Output Circuit for Field Transmitters
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
      2. 7.2.2 Additional Applications
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Third-Party Products Disclaimer
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1.     53
    2. 10.1 Tape and Reel Information

Additional Applications

The XTR200 is useful in a variety of applications beyond voltage and current transmission. The wide supply and output current ranges, high output impedance, and excellent integration make the device well suited for sensor excitation as well as current monitoring in server power supply applications.

Current Sources for RTD Measurements

Resistance temperature detectors, or RTDs, are sensors which measure temperature through a change in resistance. RTDs are typically biased using a constant current source and then the temperature-dependent voltage across the sensor can be measured. Figure 7-2 illustrates a 2-wire ratiometric RTD measurement system employing the XTR200 as a current source. The excitation current produced by the XTR200, IEXC, flows through the RTD as well as a reference resistor, RREF, which produces the reference voltage for the ADC.

XTR200 XTR200 Used as an Excitation
                    Current Source in a 2-Wire, Ratiometric, RTD Measurement Figure 7-10 XTR200 Used as an Excitation Current Source in a 2-Wire, Ratiometric, RTD Measurement

A 3-wire RTD measurement, for lead resistance cancellation, is shown in Figure 7-11. Using a single input voltage source for the two XTR200s, and matching the RSET resistors maintains good matching between the two excitation currents.

XTR200 XTR200s Used as Matched
                    Current Sources in a 3-Wire RTD Measurement for Lead Resistance
                    Cancellation Figure 7-11 XTR200s Used as Matched Current Sources in a 3-Wire RTD Measurement for Lead Resistance Cancellation

Adjustable Bias Current Source for IEPE Sensors

Some sensors, such as integrated-electronics piezoelectric (IEPE) accelerometers are powered from a DC constant current source from 2mA to 20mA and with a typical compliance voltage of 24V. Figure 7-12 shows the XTR200 combined with a low-cost DAC to form an adjustable 2-20mA current source for IEPE sensors. The XTR200's error flag pin can be used to indicate open-circuit fault conditions.

XTR200 Adjustable Current Source for
                    IEPE/ICP Sensor Excitation Figure 7-12 Adjustable Current Source for IEPE/ICP Sensor Excitation

Current Source Biasing of Bridge Sensors

Although bridge sensors are commonly specified by volts of excitation, using a current source to excite a bridge can improve the sensor's linearity. However, low impedance bridges can require several milliamps of excitation current for adequate sensitivity which is more than can be provided by the integrated current sources of ADCs. In Figure 7-13 the XTR200 delivers 7.18mA to a 350Ω bridge, producing 2.51V across the bridge for a ratiometric measurement using an ADS1220 ADC.

XTR200 Current Source for Bridge
                    Sensor Excitation Figure 7-13 Current Source for Bridge Sensor Excitation

Current Monitor (Imon) Output for Modular Hardware System-Common Redundant Power Supplies (M-CRPS)

The M-CRPS specification requires that server power supplies have a current monitor (Imon) output for the 12V bus. The Imon output produces a scaled down replica of the current flowing on the 12V bus with a ratio of either 10μA/A or 0-2mA indicating 0-200% of rated output current. Figure 7-14 shows an example implementation of the Imon function using an INA241A5 current shunt monitor amplifier and an XTR200. The INA241A5 outputs a voltage of 0V to 2V, corresponding to 0-100A flowing through the 100μΩ shunt resistor. An optional low-pass filter composed of RFILT and CFILT are shown on the output of the INA241A5 to allow for bandwidth limiting.

XTR200 Simplified Diagram of Current
                    Monitor (Imon) Output for the M-CRPS Specification Figure 7-14 Simplified Diagram of Current Monitor (Imon) Output for the M-CRPS Specification

The XTR200 converts the 0V to 2V output of the INA241A5 to an output current with a transfer function determined by the 2, 20kΩ RSET resistors. If the gate of the NMOS is low, the XTR200 outputs 10μA per Amp of current flowing on the 12V bus. If the gate of the NMOS is high, then the 2, 20kΩ resistors are connected in parallel and the transfer function is 0-2mA corresponding to 0-200% of rated output current.

Diode D1 and op amp U3 form a clamping circuit which clamps the output voltage to 3.3V when the voltage drop across diode D2 is accounted for. Diode D2 prevents reverse current flow in systems with multiple Imon signals connected in parallel. D2 must be a low-leakage diode to meet the requirement of <500nA leakage at 85°C.

Q1, Q2, R2, and R3 implement "presence" functionality required for backwards compatibility with older power supplies. The standards document suggests a low-leakage PJFET for Q1, such as the MMBFJ177L.