SBOSAL6A June 2025 – September 2025 XTR200
PRODUCTION DATA
The XTR200 is designed as a fully-integrated output driver for field transmitters that transmit analog information in standard industrial ranges of 0mA to 20mA, 4mA to 20mA, and 0V to 10V. Figure 7-7 shows a simplified schematic of the output circuitry of a field transmitter. A digital-to-analog converter (DAC) provides the input signal to the XTR200 while a microcontroller controls the MODE and Output Disable (OD) pins and monitors the error flag pin. The XTR200 can run directly from the loop supply, which is specified for a range of 18V to 36V. The device is configured to use the internal output transistor to drive the load by shorting the IS and VG pins together.