SBOSAL6A June   2025  – September 2025 XTR200

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configurations and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Explanation of Pin Functions
      2. 6.3.2 Using an External Transistor
      3. 6.3.3 Error Flag
    4. 6.4 Device Functional Modes
      1. 6.4.1 Current-Output Mode
      2. 6.4.2 Voltage-Output Mode
      3. 6.4.3 Output Disabled
      4. 6.4.4 Thermal Shutdown
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Input Voltage
      2. 7.1.2 Miswiring Protection
      3. 7.1.3 Power Dissipation in Current Output Mode
      4. 7.1.4 Estimating Junction Temperature
    2. 7.2 Typical Applications
      1. 7.2.1 Analog Output Circuit for Field Transmitters
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
      2. 7.2.2 Additional Applications
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Third-Party Products Disclaimer
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1.     53
    2. 10.1 Tape and Reel Information

Description

The XTR200 is a high-voltage, precision, output driver for 3-wire current or voltage systems, designed for standard industrial signal levels such as 0mA to 20mA, 4mA to 20mA, and 0V to 10V. The mode pin configures the device for either current or voltage output and eliminates the need to change external components to switch between modes. In current-output mode, the ratio between input voltage and output current is set by a single resistor, RSET. In voltage-output mode, the XTR200 has a fixed gain of 3.75V/V which is set by integrated, high-precision, thin-film, resistors.

The device integrates a low-leakage PMOS output transistor and short-circuit current protection, further reducing the need for external components. An external PNP or PMOS transistor can be used with the XTR200 to reduce on-chip power dissipation. The on-chip short-circuit protection also protects external transistors from damaging overcurrent events.

The XTR200 error flag pin (EF) indicates several temperature or output fault conditions. The output disable pin (OD) places the output pin into a high-impedance state with very low leakage.

The XTR200 is available in a small 3mm × 2mm, 10-pin WSON surface-mount package.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
XTR200DQC (WSON, 10)3mm × 2mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
XTR200 Simplified Schematic of XTR200 Used in a Three-Wire Output CircuitSimplified Schematic of XTR200 Used in a Three-Wire Output Circuit