SBOSAN4A August   2025  – December 2025 PGA848

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Gain Control
      2. 7.3.2 Input Protection
      3. 7.3.3 Using the Output Difference Amplifier to Shape Noise
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Linear Operating Input Range
      2. 8.1.2 Current Consumption with Differential Inputs
    2. 8.2 Typical Applications
      1. 8.2.1 Driving a Single-Ended Input SAR ADC
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
        1. 9.1.1.1 PSpice® for TI
        2. 9.1.1.2 TINA-TI™ Simulation Software (Free Download)
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Using the Output Difference Amplifier to Shape Noise

The functional block diagram in Section 7.2 shows that the PGA848 output-stage difference amplifier uses a 6.67kΩ feedback resistor between the output and the inverting input. External direct access to the inverting and noninverting inputs of the difference amplifier is provided through the DA_IN– and DA_IN+ pins, respectively. This option allows circuit designers to add external capacitors in parallel with the internal resistors to implement noise-filtering or noise-shaping techniques. These pins are also used to implement customized attenuating gains for the output stage. Consider the following important factors when designing parallel circuits with the internal resistors:

  • The accuracy of the internal resistor network is 0.01% or better. This accuracy results in a common-mode rejection (CMRR) of 80dB or better. Mismatched leakage currents on these pins potentially cause CMRR degradation.
  • The internal resistors have ±15% absolute resistance variation. Consider this variation when implementing custom attenuating gains or noise filters.
CAUTION: Do not treat these pins as outputs, nor use the pins to source or sink current. Excessive currents through the feedback resistors potentially cause permanent damage to internal circuitry.