SBOU285A April   2023  – July 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Quick Start Setup
    2. 2.2 EVM Operation
      1. 2.2.1 Current Sensing Operation
        1. 2.2.1.1 Detailed Setup
    3. 2.3 Circuitry
      1. 2.3.1 Current Sensing IC
      2. 2.3.2 Input Signal Path
      3. 2.3.3 Digital Circuitry
    4. 2.4 PAMB Compatibility
  8. 3Software
    1. 3.1 Setup
      1. 3.1.1 Driver Installation
      2. 3.1.2 Firmware
        1. 3.1.2.1 Firmware Debug
      3. 3.1.3 GUI Setup and Connection
        1. 3.1.3.1 Initial Setup
        2. 3.1.3.2 GUI to EVM Connection
    2. 3.2 GUI Operation
      1. 3.2.1 Homepage Tab
      2. 3.2.2 Registers Tab
      3. 3.2.3 Results Data Tab
    3. 3.3 Direct EVM USB Communication
      1. 3.3.1 Standard USB Read and Write Operations
      2. 3.3.2 Collect Data Through the USB BULK Channel
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation
  12. 7Revision History

Input Signal Path

This section describes the circuitry of the input signal path.

J1 is the main connection terminal. Pins 1 and 2 of J1 are used to tie the system ground to the EVM ground. Pins 3 and 4 are tied to IN+, and Pins 5 and 6 are tied to IN–. There are two pins each for IN– and IN+ for convenience, as well as current capabilities. For currents greater than 10A, verify that all pins of the terminal blocks are populated.