SBOU285A April   2023  – July 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Quick Start Setup
    2. 2.2 EVM Operation
      1. 2.2.1 Current Sensing Operation
        1. 2.2.1.1 Detailed Setup
    3. 2.3 Circuitry
      1. 2.3.1 Current Sensing IC
      2. 2.3.2 Input Signal Path
      3. 2.3.3 Digital Circuitry
    4. 2.4 PAMB Compatibility
  8. 3Software
    1. 3.1 Setup
      1. 3.1.1 Driver Installation
      2. 3.1.2 Firmware
        1. 3.1.2.1 Firmware Debug
      3. 3.1.3 GUI Setup and Connection
        1. 3.1.3.1 Initial Setup
        2. 3.1.3.2 GUI to EVM Connection
    2. 3.2 GUI Operation
      1. 3.2.1 Homepage Tab
      2. 3.2.2 Registers Tab
      3. 3.2.3 Results Data Tab
    3. 3.3 Direct EVM USB Communication
      1. 3.3.1 Standard USB Read and Write Operations
      2. 3.3.2 Collect Data Through the USB BULK Channel
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation
  12. 7Revision History

Detailed Setup

To configure a measurement evaluation, follow these steps:
  1. Connect a current-carrying line by connecting a line input to the IN+ terminal and the resulting output line to the IN– terminal in series with the load while powered off.
    WARNING:
    When measuring current, first verify that the equipment (shunt resistor, wires, connectors, and so on) can support the amperage and power dissipation. Secondly, verify that the current flowing through J1 does not exceed the current limit for the device being used based on the specific use case. Failure to do so can result in damage to the EVM, or personal injury.
    The EVM can get hot.
  2. Connect the system ground to either of the GND terminals on J1 (pins 1 or 2).
  3. Power on the system, then observe the device states and outputs through the GUI.