SBOU299 May 2026
To use the EVM with the SCB Controller (sold separately), connect the EVM as shown in Figure 3-1.
If using multiple EVMs, connect them as shown in Figure 3-2. Make sure to use a different I2C address for each device. The GUI supports up to 4 EVMs in total.