SBOU299 May   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
  6. 2Hardware
    1. 2.1 Current Sensing IC
    2. 2.2 Current Sensing Operation
      1. 2.2.1 Detailed Setup
    3. 2.3 Input Signal Path
    4. 2.4 Digital Circuitry
  7. 3Software
    1. 3.1 Quick Start Setup
    2. 3.2 EVM Operation
      1. 3.2.1 Setup
        1. 3.2.1.1 Driver Installation
        2. 3.2.1.2 Firmware
          1. 3.2.1.2.1 Firmware Debug
        3. 3.2.1.3 GUI Setup and Connection
          1. 3.2.1.3.1 Initial Setup
          2. 3.2.1.3.2 GUI to EVM Connection
      2. 3.2.2 GUI Operation
        1. 3.2.2.1 Homepage Tab
        2. 3.2.2.2 Configuration Tab
        3. 3.2.2.3 Registers Tab
        4. 3.2.2.4 Results Data Tab
      3. 3.2.3 Direct EVM USB Communication
        1. 3.2.3.1 Standard USB Read and Write Operations
          1. 3.2.3.1.1 Set Device Address
          2. 3.2.3.1.2 Read Register
          3. 3.2.3.1.3 Write to Register
        2. 3.2.3.2 Collect Data Through the USB BULK Channel
          1. 3.2.3.2.1 Collect Data
          2. 3.2.3.2.2 USB BULK Receiving Data
          3. 3.2.3.2.3 Stop Data Collection
      4. 3.2.4 PAMB Compatibility
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Related Documentation

Current Sensing Operation

The EVM can be used with either an onboard or external shunt resistor. To use the onboard shunt resistor, solder a 2512 surface-mount technology (SMT) shunt resistor across the pads of R1, and connect the resistor in series with the external system and load current through J1. An external shunt can be connected directly across the terminals of J1. There are two terminals each for IN+ (J1 pins 5 and 6) and IN– (J1 pins 3 and 4) for convenience.