SBOU299 May 2026
Table 4-1 provides the parts list for the INA233EVM.
|
Designator |
Quantity |
Value |
Description |
PackageReference |
PartNumber |
Manufacturer |
|---|---|---|---|---|---|---|
|
!PCB1 |
1 |
Printed Circuit Board |
INA233EVM |
Any |
||
|
C1 |
1 |
1uF |
CAP, CERM, 1 µF, 16V,+/- 20%, X5R, 0402 |
0402 |
GRM155R61C105MA12D |
MuRata |
|
C2, C4 |
2 |
0.1uF |
CAP, CERM, 0.1uF, 50V, +/- 20%, X7R, 0402 |
0402 |
GRM155R71H104ME14D |
MuRata |
|
D1, D2 |
2 |
White |
LED, White, SMD |
0805 |
VAOL-S8WR4 |
Visual Communications Company LLC |
|
H1, H2, H3, H4 |
4 |
Bumpon, Hemisphere, 0.25X 0.075, Clear |
75x250 mil |
SJ5382 |
3M |
|
|
J1 |
1 |
TERM BLK 6POS SIDE ENTRY 5MM PCB ASSEMBLY NOTE: Trim leads per ZZ5 |
HDR6 |
6.91138E+11 |
Wurth Electronics |
|
|
J2 |
1 |
Receptacle, 2mm, 6x2, Gold, R/A, TH |
Receptacle, 2mm, 6x2, R/A, TH |
NPPN062FJFN-RC |
Sullins Connector Solutions |
|
|
J3 |
1 |
Connector Header Through Hole, Right Angle 12 position 0.079" (2.00mm) |
HDR12 |
NRPN062PARN-RC |
Sullins Connector Solutions |
|
|
R2, R3 |
2 |
0 |
RES, 0, 5%, 0.125 W, 0603 |
0603 |
MCT06030Z0000ZP500 |
Vishay/Beyschlag |
|
R4, R7, R9 |
3 |
10k |
RES, 10k, 5%, 0.063W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040210K0JNED |
Vishay-Dale |
|
R5, R6 |
2 |
1.0k |
RES, 1.0k, 5%, 0.063W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04021K00JNED |
Vishay-Dale |
|
R8 |
1 |
4.7k |
RES, 4.7k, 5%, 0.063W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04024K70JNED |
Vishay-Dale |
|
SW0, SW1 |
2 |
Slide Switch SP4T Surface Mount, Right Angle |
SMT_SW_11MM3_4MM1 |
CUS-14TB |
Nidec Copal Electronics |
|
|
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12 |
12 |
Test Point, Miniature, SMT |
Testpoint_Keystone_Miniature |
5015 |
Keystone |
|
|
U1 |
1 |
High-Side or Low-Side Measurement, Bi-Directional Current and Power Monitor with PMBus Compatible Interface, DGS0010A (VSSOP-10) |
DGS0010A |
INA233AIDGSR |
Texas Instruments |
|
|
U2 |
1 |
Single Buffer/Driver With Open-Drain Output, DBV0005A (SOT-23-5) |
DBV0005A |
SN74LVC1G07DBVR |
Texas Instruments |
|
|
C3 |
0 |
0.1uF |
CAP, CERM, 0.1uF, 100V, +/- 10%, X7S, AEC-Q200 Grade 1, 0603 |
0603 |
CGA3E3X7S2A104K080AB |
TDK |
|
FID1, FID2, FID3 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
|
LBL1 |
0 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650x 0.200 inch |
THT-14-423-10 |
Brady |
|
|
R1 |
0 |
10 mOhms ±0.5% 2W Chip Resistor 2512 (6432 Metric) Automotive AEC-Q200, Current Sense, Moisture Resistant Metal Film |
2512 |
PCS2512DR0100ET |
Ohmite |