SBOU299 May 2026
To start collecting data, use the following format: collect timerPeriod
collectFlags channelAddressIDs numDevices
Where collect is
always lower case, and each parameter is the decimal representation of the value
specified in Table 3-4.
| Parameter | Description |
|---|---|
| timerPeriod | The timer delay used in the MCU to allow data collection sample sets (in µs, unsigned 32bit value). |
| collectFlags | A byte of data that has a 1 to collect and a 0 to not collect
each register value type, according to the following definitions
(Note, only use energy and charge flags when the device supports
those flags, otherwise set to 0):
|
| channelAddressIDs | The four LSBs of each I2C address chained together, starting with the LSBs. For example, if EVM 1 is at address 0x41 and EVM 2 is on ox43, the value of channelAddressIDs is: 0b00110001 |
| NumDevices | The number of EVMs chained together (1-4). |
Using the information in Table 3-4 as an example, to start data collection for VSHUNT and VBUS every 2.2ms, for two
INA233EVMs with EVM 1 address = 0x41 and EVM 2 address = 0x43, the data to send is:
collect 2200 20 49 2.