SBOU316A September   2024  – June 2025 INA630

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM General Overview
    2. 2.2 Setup and Connections
    3. 2.3 Power Requirements
    4. 2.4 Jumper and Vref Input Information
    5. 2.5 Test Points
    6. 2.6 Adjusting INA630 Gain
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Revision History

Description

The INA630EVM evaluation module (EVM) is designed to allow banana connections for 4.5V to 36V DC power-supplies. Input signal and output signal are also connected with banana connections. Gain on the EVM is set using 0805 discrete resistors or the RES11A resistor network. The voltage reference configuration is configured using a jumper or banana connections. Important signals also can be connected using test point connections.