SBOU316A September 2024 – June 2025 INA630
The INA630 is a high-precision instrumentation amplifier that offers low power consumption and operates over a wide single-supply or dual-supply range. The device offers a flexible gain setting from 20V/V to 1000V/V using two discrete resistors to set gain. The inputs include a built-in overvoltage protection of ±40V.