SBOU316A September 2024 – June 2025 INA630
Designator | Quantity | Value | Description | Part Number | Manufacturer |
|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | AMPS234 | Any | |
C1, C2 | 2 | 10uF | CAP, CERM, 10uF, 35V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206_190 | CGA5L1X7R1V106K160AC | TDK |
C3, C7 | 2 | 0.1uF | CAP, CERM, 0.1uF, 100V, +/- 10%, X7R, 0805 | C2012X7R2A104K125AA | TDK |
C8 | 1 | 10pF | CAP, CERM, 10pF, 250V, +/- 5%, C0G/NP0, 0805 | GRM21A5C2E100JW01D | MuRata |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone | |
J1, J2, J3, J4, J5, J6, J7, J8, J9 | 9 | Standard Banana Jack, Uninsulated, 5.5mm | 575-4 | Keystone | |
JMP1 | 1 | Header, 100mil, 3x1, Gold, TH | TSW-103-07-G-S | Samtec | |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady | |
R1, R2, R5 | 3 | 0 | RES, 0, 1%, 0.5 W, 0805 | 5106 | Keystone |
R3 | 1 | 100 | RES, 100, 0.1%, 0.125 W, 0805 | RT0805BRD07100RL | Yageo America |
R4 | 1 | 20.0k | RES, 20.0 k, 0.1%, 0.125 W, 0805 | RT0805BRD0720KL | Yageo America |
R7 | 1 | 49.9 | RES, 49.9, 0.1%, 0.125 W, 0805 | RT0805BRD0749R9L | Yageo America |
TP1, TP2, TP8 | 3 | Test Point, Miniature, Red, TH | 5000 | Keystone Electronics | |
| SH-J1 | 1 | Shunt, 2.54mm, Gold, Black | 60900213421 | Wurth Elektronik | |
TP3, TP5, TP7 | 3 | Test Point, Miniature, Yellow, TH | 5004 | Keystone | |
TP4, TP6, TP9 | 3 | Test Point, Miniature, Black, TH | 5001 | Keystone Electronics | |
U1 | 1 | Precision, Low-Power, Indirect Current Feedback Instrumentation Amplifier | INA630 | Texas Instruments | |
U2 | 0 | Automotive, Low-Noise, Precision, Matched, Thin-Film Resistor Pairs | RES11A40QDDFRQ1 | Texas Instruments | |
C4, C6 | 0 | 100pF | CAP, CERM, 100pF, 250V,+/- 5%, C0G/NP0, 0805 | CL21C101JECNNWC | Samsung Electro-Mechanics |
C5 | 0 | 1000pF | CAP, CERM, 1000pF, 50V, +/- 2%, C0G/NP0, 0805 | 08055A102GAT2A | AVX |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | |
R6 | 0 | 10.0k | RES, 10.0 k, 0.1%, 0.2 W, AEC-Q200 Grade 0, 0805 | MCU0805MD1002BP100 | Vishay/Beyschlag |