SBVS458A January 2025 – April 2025 TPS7B4261-Q1
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | DDA | ||
| ADJ | 5 | I |
Adjustable input pin. Connect the external reference voltage to this pin, either directly or with a voltage divider for lower output voltages. This pin connects to the inverting input of the error amplifier internally. To compensate for line influences, place a 0.1µF capacitor close to this pin. |
| DNC | 2 | — | Do not connect a voltage source to this pin. Leave this pin floating or connect to GND to improve thermal performance. |
| EN | 7 | I | Enable pin. A low signal below VIL disables the device, and a high signal above VIH enables the device. Do not leave this pin floating. |
| GND | 3, 6 | G | GND pin. Connect this pin to a low impedance path to ground. |
| IN | 8 | I | Input power-supply voltage pin. For best transient response and to minimize input impedance, use the recommended value or larger ceramic capacitor from IN to GND. See the Recommended Operating Conditions table. Place the input capacitor as close to the input pin of the device as possible to compensate for line influences. See the Input and Output Capacitor Selection section for more details. |
| OUT | 1 | O | Regulated output voltage pin. A capacitor is required from OUT to GND for stability. Select a ceramic capacitor within the range of COUT values provided in the Recommended Operating Conditions table. Place this capacitor as close to output of the device as possible. See the Input and Output Capacitor Selection section for more details. |
| PG | 4 | O | Active-high, open-drain based power-good pin. Connect this pin to a positive voltage with a pullup resistor. After the device start-up sequence is completed, the voltage level on this pin helps assess if VOUT is abnormal or within the expected range. A logic low level indicates that VOUT has either fallen below or has exceeded the nominal value by the under- or overvoltage threshold, respectively. This feature helps identify possible fault conditions on the tracker output. VOUT is the tracker output voltage. See the Power Good section for more details. |
| Thermal Pad | — | Thermal pad. Connect the pad to GND for best possible thermal performance. | |