SBVS458A January 2025 – April 2025 TPS7B4261-Q1
PRODUCTION DATA
The TPS7B4261-Q1 is an integrated, low-dropout (LDO) voltage tracker with ultra-low tracking tolerance. Because of the high risk of cable shorts when powering off-board sensors, multiple features are built into the LDO. These features protect against fault conditions resulting in short to battery, short to GND, and reverse current flow.
In addition, this device also features thermal shutdown protection, brick-wall current limiting, undervoltage lockout (UVLO), reverse polarity protection, and output under- and overvoltage detection.