SBVS458A January 2025 – April 2025 TPS7B4261-Q1
PRODUCTION DATA
Use the parameters listed in Table 7-1 for this design example.
| DESIGN PARAMETER | EXAMPLE VALUES |
|---|---|
| Input voltage | 3.3V to 40V |
| Adjustable reference voltage | 2V to 40V |
| Enable Voltage | 1.8V to 40V |
| Output voltage | 2V to 40V |
| Output current rating | 300mA |
| Output capacitor range | 1µF to 100µF |
| Output capacitor ESR range | 1mΩ to 2Ω |