SCAS414AE November 1992 – August 2025 SN74LVC244A
PRODUCTION DATA
SN74LVC244A is a high drive CMOS device that can be used for a multitude of bus interface type applications where output drive or PCB trace length is a concern. The inputs can accept voltages to 5.5V at any valid VCC making it ideal for down translation.