over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
|---|
| VCC | Supply voltage | –0.5 | 6.5 | V |
| VI | Input voltage(2) | –0.5 | 6.5 | V |
| VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V |
| VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V |
| IIK | Input clamp current | VI < 0 | | –50 | mA |
| IOK | Output clamp current | VO < 0 | | –50 | mA |
| IO | Continuous output current | | ±50 | mA |
| Continuous current through VCC or GND | | ±100 | mA |
| Ptot | Power dissipation | TA = –40°C to +125°C(4)(5) | | 500 | mW |
| TJ | Junction temperature | | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under
Section 5.3 is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
(3) The value of V
CC is provided in the
Section 5.3 table.
(4) For the DW package: above 70°C the value of Ptot derates linearly with
8mW/K.
(5) For the DB, DGV, N, NS, and PW packages: above 60°C the value of Ptot
derates linearly with 5.5mW/K.