SCDA017B September   2019  – August 2026 BQ24392 , HD3SS212 , HD3SS213 , HD3SS214 , HD3SS215 , HD3SS3202 , HD3SS3212 , HD3SS3220 , HD3SS3411 , HD3SS460 , TMUXHS4212 , TMUXHS5212 , TS3DV642 , TS3USB221 , TS3USB221A , TS3USB221E , TS3USB30 , TS3USB3000 , TS3USB3031 , TS3USB30E , TS3USB31 , TS3USB31E , TS3USB3200 , TS5USBA224 , TS5USBC400 , TS5USBC402 , TS5USBC41 , TUSB1042I , TUSB542

 

  1.   1
  2.   Passive Mux Selection Based On Bandwidth > Ron
  3.   Trademarks
  4. 1Introduction
  5. 2Key Performance Parameters
    1. 2.1 On Resistance (RON) and RON Flatness
    2. 2.2 Bandwidth (BW)
    3. 2.3 Signal Harmornics and Distortion
  6. 3What is More Important for High-Speed Interface and Video Systems
    1. 3.1 Muxes for USB Systems
    2. 3.2 Muxes for High Speed Video Systems (HDMI, Displayport)
    3. 3.3 Muxes for PCIe Systems
  7. 4Summary
  8. 5References
  9. 6Revision History

Muxes for PCIe Systems

PCIe (Peripheral Component Interconnect Express) is a high-speed communication protocol used to interface between a system processor and other components such as GPUs, SSDs and SmartNICs. The PCIe protocol divides its signal lanes into differential pairs for transmitting and receiving data. A single PCIe lane consists of four wires split into two pairs, ±TX (transmit pair) and ±RX (receive pair). For PCIe signaling, an ideal mux is a 1:2 or 2:1 configuration with a high rated bandwidth for better signal performance.

The mux portfolio has devices designed to support up to PCIe Gen 5 with the recent development of the TMUXHS5212.

Table 3-3 TI Muxes for PCIe Systems
PartFunctionRon (Ω)BW (Mhz)Supply (V)OVP (V)ESDSystem

HD3SS3212

SPDT

5

80002.7–3.6xHBM 2 kvPCIe Gen 2/3

HD3SS3412

SPDT

5

8000

3-3.6

x

HBM 4 kvPCIe Gen 2/3

TMUXHS4212

SPDT

5

130001.71–3.6xHBM 2 kvPCIe Gen 4

TMUXHS4412

SPDT

5

13000

1.71–3.6

x

HBM 2 kvPCIe Gen 4

TMUXHS5212

SPDT

5

180001.65–1.95xHBM 1 kvPCIe Gen 5