SCDA017B September   2019  – August 2026 BQ24392 , HD3SS212 , HD3SS213 , HD3SS214 , HD3SS215 , HD3SS3202 , HD3SS3212 , HD3SS3220 , HD3SS3411 , HD3SS460 , TMUXHS4212 , TMUXHS5212 , TS3DV642 , TS3USB221 , TS3USB221A , TS3USB221E , TS3USB30 , TS3USB3000 , TS3USB3031 , TS3USB30E , TS3USB31 , TS3USB31E , TS3USB3200 , TS5USBA224 , TS5USBC400 , TS5USBC402 , TS5USBC41 , TUSB1042I , TUSB542

 

  1.   1
  2.   Passive Mux Selection Based On Bandwidth > Ron
  3.   Trademarks
  4. 1Introduction
  5. 2Key Performance Parameters
    1. 2.1 On Resistance (RON) and RON Flatness
    2. 2.2 Bandwidth (BW)
    3. 2.3 Signal Harmornics and Distortion
  6. 3What is More Important for High-Speed Interface and Video Systems
    1. 3.1 Muxes for USB Systems
    2. 3.2 Muxes for High Speed Video Systems (HDMI, Displayport)
    3. 3.3 Muxes for PCIe Systems
  7. 4Summary
  8. 5References
  9. 6Revision History

Muxes for High Speed Video Systems (HDMI, Displayport)

HDMI and DisplayPort are high-speed video interfaces for transmitting uncompressed video data from an HDMI or DisplayPort source device to a compatible computer monitor, video game console, or HDTV. The HDMI and DisplayPort signal consist of four low-voltage differential signal (LVDS) pairs for the red, green, blue (RGB) video. An ideal HDMI and DisplayPort mux contains four differential pairs of 1:2 or 2:1 muxes with high bandwidth to avoid degrading video quality.

The Niquist frequency of HDMI 2.0 is 3 GHz, and 4 GHz for DP1.4. For some analog muxes TI offers for HDMI and DisplayPort video applications, see Table 3-3.

Table 3-2 TI Muxes for Video Systems
PartFunctionRon (Ω)BW (Mhz)Supply (V)OVP (V)ESDSystem
HD3SS215SPDT870003–3.6xHBM 1.5 kvHDMI2.0/DP1.2
HD3SS214SPDT880003–3.6xHBM 2 kvDP1.4
TS3DV642SPDT8.269002.6–4.5xHBM 2 kvHDMI2.0/DVI

TMUXHS4512

SPDT

8.8

13000

1.62-1.98

x

HBM 1.5 kvHDMI2.1/ DP2.1
TMUXHS4612SPDT8100003 - 3.6xHBM 2kVHDMI2.1/ DP2.1