SCDS473 July   2025 TMUX9612

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings: TMUX961x Devices
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions: TMUX961x Devices
    4. 6.4  Source and Drain Continuous Current
    5. 6.5  Source and Drain Pulse Current
    6. 6.6  Electrical Characteristics (Global): TMUX961x Devices
    7. 6.7  Electrical Characteristics (±110V Dual Supply)
    8. 6.8  Electrical Characteristics (±50V Dual Supply)
    9. 6.9  Electrical Characteristics (100V Single Supply)
    10. 6.10 Switching Characteristics: TMUX961x Devices
    11. 6.11 Typical Characteristics
  8. Parameter Measurement Information
    1. 7.1 On-Resistance
    2. 7.2 Off-Leakage Current
    3. 7.3 On-Leakage Current
    4. 7.4 Device Turn-On and Turn-Off Time
    5. 7.5 Charge Injection
    6. 7.6 Off Isolation
    7. 7.7 Crosstalk
    8. 7.8 Bandwidth
    9. 7.9 THD + Noise
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Bidirectional Operation
      2. 8.3.2 Flat On-Resistance
      3. 8.3.3 Protection Features
        1. 8.3.3.1 Fail-Safe Logic
        2. 8.3.3.2 ESD Protection
        3. 8.3.3.3 Latch-Up Immunity
      4. 8.3.4 1.8V Logic Compatible Inputs
      5. 8.3.5 Integrated Pull-Down Resistor on Logic Pins
    4. 8.4 Device Functional Modes
      1. 8.4.1 Normal Mode
      2. 8.4.2 Truth Tables
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Latch-Up Immunity

Latch-Up is a condition where a low impedance path is created between a supply pin and ground. This condition is caused by a trigger (current injection or over-voltage), but once activated the low impedance path remains even after the trigger is no longer present. This low impedance path may cause system upset or catastrophic damage due to excessive current levels. The Latch-Up condition typically requires a power cycle to eliminate the low impedance path.

In the TMUX9612 devices, an insulating oxide layer is placed on top of the silicon substrate to prevent any parasitic junctions from forming. As a result, the devices are Latch-Up immune under all circumstances by device construction.

The TMUX9612 devices are constructed on silicon on insulator (SOI) based process where an oxide layer is added between the PMOS and NMOS transistor of each CMOS switch to prevent parasitic structures from forming. The oxide layer is also known as an insulating trench and prevents triggering of latch up events due to over-voltage or current injections. The Latch-Up immunity feature allows the TMUX9612 to be used in harsh environments. For more information on Latch-Up immunity, refer to Using Latch Up Immune Multiplexers to Help Improve System Reliability.