over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VDD–VSS |
Supply voltage |
|
240 |
V |
| VDD |
–0.5 |
240 |
V |
| VSS |
–135 |
0.5 |
V |
| VSELx |
Logic control input pin voltage (SELx) |
–0.5 |
50 |
V |
| ISELx |
Logic control input pin current (SELx) |
–30 |
30 |
mA |
| VS or VD |
Source or drain voltage (Sx, Dx) |
VSS–2 |
VDD+2 |
V |
| IDC |
Source or drain continuous current (Sx, Dx) |
–200 |
200 |
mA |
| IIK(2) |
Diode clamp current at 85°C |
–100 |
100 |
mA |
| Diode clamp current at 125°C |
–15 |
15 |
mA |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
| TA |
Ambient temperature |
–55 |
150 |
°C |
| TJ |
Junction temperature |
|
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute maximum ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If briefly operating outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not sustain damage, but it may not be fully functional. Operating the device in this manner may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Signal path pins are diode-clamped to the power-supply rails. Over voltage signals must be voltage and current limited to maximum ratings.