SCDS473 July   2025 TMUX9612

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings: TMUX961x Devices
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions: TMUX961x Devices
    4. 6.4  Source and Drain Continuous Current
    5. 6.5  Source and Drain Pulse Current
    6. 6.6  Electrical Characteristics (Global): TMUX961x Devices
    7. 6.7  Electrical Characteristics (±110V Dual Supply)
    8. 6.8  Electrical Characteristics (±50V Dual Supply)
    9. 6.9  Electrical Characteristics (100V Single Supply)
    10. 6.10 Switching Characteristics: TMUX961x Devices
    11. 6.11 Typical Characteristics
  8. Parameter Measurement Information
    1. 7.1 On-Resistance
    2. 7.2 Off-Leakage Current
    3. 7.3 On-Leakage Current
    4. 7.4 Device Turn-On and Turn-Off Time
    5. 7.5 Charge Injection
    6. 7.6 Off Isolation
    7. 7.7 Crosstalk
    8. 7.8 Bandwidth
    9. 7.9 THD + Noise
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Bidirectional Operation
      2. 8.3.2 Flat On-Resistance
      3. 8.3.3 Protection Features
        1. 8.3.3.1 Fail-Safe Logic
        2. 8.3.3.2 ESD Protection
        3. 8.3.3.3 Latch-Up Immunity
      4. 8.3.4 1.8V Logic Compatible Inputs
      5. 8.3.5 Integrated Pull-Down Resistor on Logic Pins
    4. 8.4 Device Functional Modes
      1. 8.4.1 Normal Mode
      2. 8.4.2 Truth Tables
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions: TMUX961x Devices

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VDD – VSS Power supply voltage differential 10 220 V
VDD Positive power supply voltage 10 140 V
VSS Negative power supply voltage -130 0 V
VS or VD Signal path input/output voltage (source or drain pin) VSS VDD(1) V
VSEL Logic input pin voltage 0 48 V
TA Ambient temperature –40 125 °C
IS or ID (CONT) Source or drain continuous current (Sx, D) IDC(2) mA
RON and RON_FLAT will increase when operating VS or VD greater than VDD - 5V. Other Electrical Characterisitics specifications may be violated as well.
Refer to Source or Drain Continuous Current table for IDC specifications.