SCDS473 July 2025 TMUX9612
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tON (EN) | Turn-on time from enable | VS = 10V RL = 300Ω, CL = 35pF |
25°C | 40 | µs | ||
| –40°C to +85°C | 75 | ||||||
| –40°C to +125°C | 75 | ||||||
| tOFF (EN) | Turn-off time from enable | VS = 10V RL = 300Ω, CL = 35pF |
25°C | 18 | µs | ||
| –40°C to +85°C | 35 | ||||||
| –40°C to +125°C | 35 | ||||||
| tON (VDD) | Device turn on time (VDD to output) |
VDD
ramp rate = 20V/µs, VS = 10V RL = 300Ω, CL = 35pF |
25°C | 45 | µs | ||
| tPD | Propagation delay | RL = 50Ω , CL = 5pF | 25°C | 410 | ps | ||
| QINJ | Charge injection | VS = (VDD + VSS) / 2, CL = 1nF | 25°C | -20 | pC | ||
| OISO | Off isolation | RL =
50Ω , CL = 5pF VS = (VDD + VSS) / 2, f = 100kHz |
25°C | –104 | dB | ||
| XTALK | Inter-channel crosstalk | RL =
50Ω , CL = 5pF VS = (VDD + VSS) / 2, f = 100kHz |
25°C | –110 | dB | ||
| BW | –3dB bandwidth | RL =
50Ω , CL = 5pF VS = (VDD + VSS) / 2 |
25°C | 530 | MHz | ||
| IL | Insertion loss | RL =
50Ω , CL = 5pF VS = (VDD + VSS) / 2, f = 1MHz |
25°C | -1.13 | dB | ||
| ACPSRR | AC power supply rejection ratio | VPP =
0.62V on VDD and VSS RS = 5Ω, 0.01µF decoupling cap on VOUT CL = 50pF f = 1MHz |
25°C | –70 | dB | ||
| THD+N | Total harmonic distortion + Noise | VPP =
(VDD - VSS)/2V (20V cap), VS = (VDD +
VSS) / 2 RL = 1kΩ , CL = 5pF, f = 20Hz to 20kHz |
25°C | 0.0015 | % | ||
| CS(OFF) | Source off capacitance | VS = (VDD + VSS) / 2V, f = 1MHz | 25°C | 5 | pF | ||
| CD(OFF) | Drain off capacitance | VS = (VDD + VSS) / 2V, f = 1MHz | 25°C | 5 | pF | ||
| CS(ON), CD(ON) | On capacitance | VS = (VDD + VSS) / 2V, f = 1MHz | 25°C | 15 | pF | ||