SCDS477A June 2024 – June 2025 TMUX1308A , TMUX1309A
PRODUCTION DATA
Bandwidth is defined as the range of frequencies that are attenuated by less than 3dB when the input is applied to the source pin (Sx) of an on-channel, and the output is measured at the drain pin (D) of the device. Figure 7-10 shows the setup used to measure bandwidth.
Figure 7-10 Bandwidth Measurement Setup