SCDS477A June 2024 – June 2025 TMUX1308A , TMUX1309A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VDD | Operating free-air temperature (TA) | UNIT | |||
|---|---|---|---|---|---|---|---|
| –40°C to 125°C | |||||||
| MIN | TYP | MAX | |||||
| LOGIC INPUTS (EN, A0, A1, A2) | |||||||
| VIH | Input logic high | 1.8V | 0.95 | 5.5 | V | ||
| 2.5V | 1.1 | 5.5 | |||||
| 3.3V | 1.15 | 5.5 | |||||
| 5V | 1.25 | 5.5 | |||||
| VIL | Input logic low | 1.8V | 0 | 0.6 | V | ||
| 2.5V | 0 | 0.7 | |||||
| 3.3V | 0 | 0.8 | |||||
| 5V | 0 | 0.95 | |||||
| IIH | Logic high input leakage current | VLOGIC = 1.8V or VDD | All | 1 | uA | ||
| IIL | Logic low input leakage current | VLOGIC = 0V | All | –1 | uA | ||
| CIN | Logic input capacitance | VLOGIC
= 0V, 1.8V, VDD f = 1MHz |
All | 1 | 2 | pF | |
| DYNAMIC CHARACTERISTICS | |||||||
| QINJ | Charge Injection | VS = VDD / 2 RS = 0Ω, CL = 100pF |
1.8V | –0.5 | pC | ||
| 2.5V | –0.5 | ||||||
| 3.3V | –0.8 | ||||||
| 5V | –1.5 | ||||||
| OISO | Off Isolation | VBIAS = VDD / 2 VS = 200mVpp RL = 50Ω, CL = 5pF f = 100kHz |
1.8V | –110 | dB | ||
| 2.5V | –110 | ||||||
| 3.3V | –110 | ||||||
| 5V | –110 | ||||||
| OISO | Off Isolation | VBIAS = VDD / 2 VS = 200mVpp RL = 50Ω, CL = 5pF f = 1MHz |
1.8V | –90 | dB | ||
| 2.5V | –90 | ||||||
| 3.3V | –90 | ||||||
| 5V | –90 | ||||||
| XTALK | Crosstalk | VBIAS = VDD / 2 VS = 200mVpp RL = 50Ω, CL = 5pF f = 100kHz |
1.8V | –110 | dB | ||
| 2.5V | –110 | ||||||
| 3.3V | –110 | ||||||
| 5V | –110 | ||||||
| XTALK | Crosstalk | VBIAS = VDD / 2 VS = 200mVpp RL = 50Ω, CL = 5pF f = 1MHz |
1.8V | –90 | dB | ||
| 2.5V | –90 | ||||||
| 3.3V | –90 | ||||||
| 5V | –90 | ||||||
| BW | Bandwidth | VBIAS = VDD / 2 VS = 200mVpp RL = 50Ω, CL = 5pF |
1.8V | 350 | MHz | ||
| 2.5V | 450 | ||||||
| 3.3V | 500 | ||||||
| 5V | 500 | ||||||