SCDS477A June 2024 – June 2025 TMUX1308A , TMUX1309A
PRODUCTION DATA
The TMUX1308A and TMUX1309A can operate without any external components except for the supply decoupling capacitors. If the parts desired power-up state is disabled, then the enable pin should have a weak pull-up resistor and be controlled by the MCU through the GPIO. All inputs being muxed to the ADC of the MCU must fall within the recommended operating conditions of the TMUX1308A and TMUX1309A, including signal range and continuous current. For this design with a supply of 5V, the signal range can be 0V to 5V; the maximum continuous current can be 100mA at an ambient temperature of 85°C or 25mA at 125°C.