SCDS477A June 2024 – June 2025 TMUX1308A , TMUX1309A
PRODUCTION DATA
Many CMOS switches are unable to support a voltage at the input without a valid supply voltage present, otherwise the voltage will be coupled from input to output and could damage downstream devices or impact power-sequencing. The TMUX13xxA circuitry can handle an input signal present without a supply voltage while minimizing power transfer from the input to output of the switch. By limiting the output voltage coupling to 400mV the TMUX1308A and TMUX1309A help reduce the chance of conduction through any downstream ESD diodes.