SCDS477A June 2024 – June 2025 TMUX1308A , TMUX1309A
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Supply voltage | –0.5 | 6 | V |
| VSEL or VEN | Logic control input pin voltage (EN, A0, A1, A2) | –0.5 | 6 | |
| VS or VD | Source or drain voltage (Sx, D) | –0.5 | VDD+1.0 | |
| ISEL or IEN | Logic control input pin current (EN, A0, A1, A2) | –30 | 30 | mA |
| IS or ID (CONT) | Continuous current through switch (Sx, D pins) –40°C to +85°C | –50 | 50 | |
| IS or ID (CONT) | Continuous current through switch (Sx, D pins) –40°C to +125°C | –25 | 25 | |
| IGND | Continuous current through GND | –100 | 100 | |
| Ptot | Total power dissipation(4) | 500 | mW | |
| Tstg | Storage temperature | –65 | 150 | °C |
| TJ | Junction temperature | 150 | ||