over operating free-air temperature range (unless
otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage |
–0.5 |
6.5 |
V |
| VI |
Input voltage(2) |
–0.5 |
6.5 |
V |
| VO |
Voltage applied to any output in the high-impedance
or power-off state(2) |
–0.5 |
6.5 |
V |
| VO |
Voltage applied to any output in the high or low
state(2)(3) |
–0.5 |
VCC + 0.5 |
V |
| IIK |
Input clamp
current |
VI
< 0 |
|
–50 |
mA |
| IOK |
Output clamp
current |
VO
< 0 |
|
–50 |
mA |
| IO |
Continuous output current |
|
±50 |
mA |
|
Continuous current through VCC or
GND |
|
±100 |
mA |
| TJ |
Junction temperature |
|
150 |
°C |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause
permanent device damage. Absolute Maximum Ratings do not imply functional operation
of the device at these or any other conditions beyond those listed under Recommended
Operating Conditions. If used outside the Recommended Operating Conditions but
within the Absolute Maximum Ratings, the device may not be fully functional, and this
may affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) The input negative-voltage and output voltage ratings can be
exceeded if the input and output clamp-current ratings are observed.
(3) The value of VCC is provided in the Recommended
Operating Conditions table.