SCES222R April 1999 – August 2026 SN74LVC1G86
PRODUCTION DATA
The inputs and outputs to this device have negative clamping diodes.
Avoid any voltage below or above the input or output voltage specified in the Section 5.1. In this event, the current must be limited to the maximum input or output clamp current value indicated in the Section 5.1 to avoid damage to the device.
Figure 7-1 Electrical Placement of Clamping Diodes for Each Input and Output