SCES222R April 1999 – August 2026 SN74LVC1G86
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | VCC = 1.8V ± 0.15V |
VCC = 2.5V ± 0.2V |
VCC = 3.3V ± 0.3V |
VCC = 5V ± 0.5V |
UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
| tpd | A or B | Y | –40°C to +85°C temperature range, see Figure 6-1 | 3.5 | 9.9 | 1.8 | 5.5 | 1.3 | 5 | 1 | 4 | ns |
| –40°C to +125°C temperature range, see Figure 6-1 | 3.5 | 12 | 1.8 | 7 | 1.3 | 6 | 1 | 5 | ||||