SCES424O January   2003  – June 2025 SN74LVC1G3157

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Thermal Information
    3. 5.3  ESD Ratings
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics 85C (DBV, DCK)
    7. 5.7  Switching Characteristics 125C (DBV, DCK)
    8. 5.8  Switching Characteristics 85C (YZP, DSF. DTB. DRY, DRL)
    9. 5.9  Switching Characteristics 125C (YZP, DSF. DTB. DRY, DRL)
    10. 5.10 Analog Channel Specifications
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC  (YZP, DSF. DTB. DRY, DRL) Supply voltage(2) -0.5 6.5 V
VCC (DBV, DCK) Supply voltage(2) -0.5 6 V
VIN (YZP, DSF. DTB. DRY, DRL) Control input voltage(2)(3) -0.5 6.5 V
VIN (DBV, DCK) Control input voltage(2)(3) -0.5 6 V
VI/O Switch I/O voltage(2)(3)(4)(5) -0.5 VCC + 0.5V V
IIK Control input clamp current VIN < 0 -50 mA
II/OK I/O port diode current VI/O < 0 or VI/O > VCC -50 50 mA
II/O On-state switch current(6) VI/O = 0 to VCC -128 128 mA
Continuous current through VCC or GND -100 100 mA
TJ Junction temperature 150 C
Tstg Storage temperature -65 150 C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to ground unless otherwise specified.
The input negative-voltage and output voltage ratings may be exceeded if the input and output current ratings are observed.
This value is limited to 5.5 V maximum.
VI, VO, VA, and VBn are used to denote specific conditions for VI/O.
II, IO, IA, and IBn are used to denote specific conditions for II/O.