SCES424O January 2003 – June 2025 SN74LVC1G3157
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| SN74LVC1G3157 | |||||||||
| VCC V | VI/o V | IO mA | TA | ||||||
| rON |
ON-state switch resistance(2) | 1.65 | VI = 0 V | IO = 4 mA | 25°C | 11 | Ω | ||
| –40°C to +85°C | 20 | ||||||||
| –40°C to +125°C | 20 | ||||||||
| VI = 1.65 | IO = -4 mA | 25°C | 15 | ||||||
| –40°C to +85°C | 50 | ||||||||
| –40°C to +125°C | 50 | ||||||||
| 2.3 | VI = 0 V | IO = 8 mA | 25°C | 8 | |||||
| –40°C to +85°C | 12 | ||||||||
| –40°C to +125°C | 12 | ||||||||
| VI = 2.3 V | IO = -8 mA | 25°C | 11 | ||||||
| –40°C to +85°C | 30 | ||||||||
| –40°C to +125°C | 30 | ||||||||
| 3 | VI = 0 V | IO = 24 mA | 25°C | 7 | |||||
| –40°C to +85°C | 9 | ||||||||
| –40°C to +125°C | 9 | ||||||||
| VI = 3 V | IO = -24 mA | 25°C | 9 | ||||||
| –40°C to +85°C | 20 | ||||||||
| –40°C to +125°C | 20 | ||||||||
| 4.5 | VI = 0 V | IO = 30 mA | 25°C | 6 | |||||
| –40°C to +85°C | 7 | ||||||||
| –40°C to +125°C | 7 | ||||||||
| VI = 2.4 V | IO = 30 mA | 25°C | 7 | ||||||
| –40°C to +85°C | 12 | ||||||||
| –40°C to +125°C | 12 | ||||||||
| VI = 4.5 V | IO = -30 mA | 25°C | 7 | ||||||
| –40°C to +85°C | 15 | ||||||||
| –40°C to +125°C | 15 | ||||||||
| rrange | (YZP, DSF. DTB. DRY, DRL) ON-state switch resistance over signal range(2) (3) | 1.65 | 0 ≤ VBn ≤ VCC | IA = -4 mA | 25°C | 140 | Ω | ||
| –40°C to +85°C | 140 | ||||||||
| –40°C to +125°C | 140 | ||||||||
| 2.3 | IA = -8 mA | 25°C | 45 | ||||||
| –40°C to +85°C | 45 | ||||||||
| –40°C to +125°C | 45 | ||||||||
| 3 | IA = -24 mA | 25°C | 18 | ||||||
| –40°C to +85°C | 18 | ||||||||
| –40°C to +125°C | 18 | ||||||||
| 4.5 | IA = -30 mA | 25°C | 10 | ||||||
| –40°C to +85°C | 10 | ||||||||
| –40°C to +125°C | 10 | ||||||||
| rrange | (DBV, DCK) ON-state switch resistance over signal range(2) (3) | 1.65 | 0 ≤ VBn ≤ VCC | IA = -4 mA | 25°C | 200 | Ω | ||
| –40°C to +85°C | 200 | ||||||||
| –40°C to +125°C | 200 | ||||||||
| 2.3 | IA = -8 mA | 25°C | 65 | ||||||
| –40°C to +85°C | 65 | ||||||||
| –40°C to +125°C | 65 | ||||||||
| 3 | IA = -24 mA | 25°C | 25 | ||||||
| –40°C to +85°C | 25 | ||||||||
| –40°C to +125°C | 25 | ||||||||
| 4.5 | IA = -30 mA | 25°C | 15 | ||||||
| –40°C to +85°C | 15 | ||||||||
| –40°C to +125°C | 15 | ||||||||
| ΔrON | Maximum ON resistance between any two channels (2) (4) (5) | 1.65 | VBn = 1.15 V | IA = -4 mA | 25°C | 0.5 | Ω |
||
| –40°C to +85°C | 0.5 | ||||||||
| –40°C to +125°C | 0.5 | ||||||||
| 2.3 | VBn = 1.6 V | IA = -8 mA | 25°C | 0.1 | |||||
| –40°C to +85°C | 0.1 | ||||||||
| –40°C to +125°C | 0.3 | ||||||||
| 3 | VBn = 2.1 V | IA = -24 mA | 25°C | 0.1 | |||||
| –40°C to +85°C | 0.1 | ||||||||
| –40°C to +125°C | 0.3 | ||||||||
| 4.5 | VBn = 3.15 V | IA = -30 mA | 25°C | 0.1 | |||||
| –40°C to +85°C | 0.1 | ||||||||
| –40°C to +125°C | 0.2 | ||||||||
| ron(flat) | ON resistance flatness(2) (4) (6) | 1.65 | 0 ≤ VBn ≤ VCC | IA = -4 mA | 25°C | 110 | Ω |
||
| –40°C to +85°C | 110 | ||||||||
| –40°C to +125°C | 110 | ||||||||
| 2.3 | IA = -8 mA | 25°C | 26 | ||||||
| –40°C to +85°C | 26 | ||||||||
| –40°C to +125°C | 40 | ||||||||
| 3 | IA = -24 mA | 25°C | 9 | ||||||
| –40°C to +85°C | 9 | ||||||||
| –40°C to +125°C | 10 | ||||||||
| 4.5 | IA = -30 mA | 25°C | 4 | ||||||
| –40°C to +85°C | 4 | ||||||||
| –40°C to +125°C | 5 | ||||||||
| Ioff (7) | Switch OFF leakage current | 1.65 to 5.5 | 0 ≤ VI, VO ≤ VCC | 25°C | ±0.05 | ±0.1 | µA | ||
| –40°C to +85°C | ±1 | ||||||||
| –40°C to +125°C | ±1 | ||||||||
| IS(on) | ON-state switch leakage current | 5.5 | VI = VCC or GND, VO = Open | 25°C | ±0.1 | µA | |||
| –40°C to +85°C | ±1 | ||||||||
| –40°C to +125°C | ±1 | ||||||||
| IIN | Control input current | 0 to 5.5 | 0 ≤ VIN ≤ VCC | 25°C | ±0.05 | ±0.1 | µA | ||
| –40°C to +85°C | ±1 | ||||||||
| –40°C to +125°C | ±1 | ||||||||
| ICC | Supply current |
5.5 | S = VCC or GND | 25°C | 1 | µA | |||
| –40°C to +85°C | 10 | ||||||||
| –40°C to +125°C | 35 | ||||||||
| ΔICC | Quiescent Device Current, IDD Max |
5.5 | S = VCC - 0.6 V | 25°C | 500 | µA | |||
| –40°C to +85°C | 500 | ||||||||
| –40°C to +125°C | 500 | ||||||||
| CI | Control input capacitance |
5 | S (VDD/2) | 25°C | 2.7 | pF | |||
| –40°C to +85°C | 2.7 | ||||||||
| –40°C to +125°C | 2.7 | ||||||||
| Cio(off) | Switch input/output capacitance |
5 | Bn (VDD/2) | 25°C | 5.2 | pF | |||
| –40°C to +85°C | 5.2 | ||||||||
| –40°C to +125°C | 5.2 | ||||||||
| Cio(on) | Switch input/output capacitance |
5 | Bn (VDD/2) | 25°C | 17.3 | pF | |||
| –40°C to +85°C | 17.3 | ||||||||
| –40°C to +125°C | 17.3 | ||||||||
| A (VDD/2) | 25°C | 17.3 | |||||||
| –40°C to +85°C | 17.3 | ||||||||
| –40°C to +125°C | 17.3 | ||||||||