SCES424O January 2003 – June 2025 SN74LVC1G3157
PRODUCTION DATA
| Parameter | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| tpd | RL = 250Ω, CL = 50pF, Vload = VCC | A or Bn | Bn or A | 1.8 V ± 0.15 V | 2 | ns | ||
| 2.5 V ± 0.2 V | 1.2 | |||||||
| 3.3 V ± 0.3 V | 0.8 | |||||||
| 5 V ± 0.5 V | 0.5 | |||||||
| ten | RL = 250Ω, CL = 50pF, Vload = VCC | S | Bn | 1.8 V ± 0.15 V | 1 | 24.5 | ns | |
| 2.5 V ± 0.2 V | 1 | 14.5 | ||||||
| 3.3 V ± 0.3 V | 2.5 | 8 | ||||||
| 5 V ± 0.5 V | 1.7 | 7 | ||||||
| tdis | RL = 250Ω, CL = 50pF, Vload = VCC, V▲ = 0.3V | 1.8 V ± 0.15 V | 2.5 | 13.5 | ||||
| 2.5 V ± 0.2 V | 2 | 8 | ||||||
| 3.3 V ± 0.3 V | 1.5 | 6.5 | ||||||
| 5 V ± 0.5 V | 0.8 | 5 | ||||||
| TB-M | Break before make time | 1.8 V ± 0.15 V | 0.5 | ns | ||||
| 2.5 V ± 0.2 V | 0.5 | |||||||
| 3.3 V ± 0.3 V | 0.5 | |||||||
| 5 V ± 0.5 V | 0.5 | |||||||