SCHS174D February 1998 – October 2025 CD54HC273 , CD54HCT273 , CD74HC273 , CD74HCT273
PRODUCTION DATA
Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 6ns.
For clock inputs, fmax is measured when the input duty cycle is 50%.
The outputs are measured one at a time with one input transition per measurement.

Figure 6-2 Voltage Waveforms,
Standard CMOS Inputs Pulse Duration
Figure 6-3 Voltage Waveforms,
Standard CMOS Inputs Setup and Hold Times
Figure 6-6 Voltage Waveforms,
TTL-Compatible CMOS Inputs Pulse Duration
Figure 6-7 Voltage Waveforms,
TTL-Compatible CMOS Inputs Setup and Hold Times