SCHS326A January 2003 – December 2024 CD54AC109 , CD74AC109
PRODUCTION DATA
| -55°C to 125°C | -40°C to 85°C | UNIT | |||||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| fclock | Clock frequency | 8 | 9 | MHz | |||
| tw | Pulse duration | CLK high or low | 63 | 55 | ns | ||
| CLR or PRE low | 56 | 49 | |||||
| tsu | Setup time, before CLK↑ | J or K | 69 | 61 | ns | ||
| th | Hold time, after CLK↑ | J or K | 0 | 0 | ns | ||
| trec | Recovery time, before CLK↑ | CLR ↑ or PRE↑ | 31 | 27 | ns | ||