SCHS326A January 2003 – December 2024 CD54AC109 , CD74AC109
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | -55°C to 125°C | -40°C to 85°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| fmax | 8 | 9 | MHz | ||||
| tPLH | CLK | Q or Q | 129 | 117 | ns | ||
| CLR or PRE | 153 | 139 | |||||
| tPHL | CLK | Q or Q | 129 | 117 | ns | ||
| CLR or PRE | 153 | 139 | |||||