SCHS326A January 2003 – December 2024 CD54AC109 , CD74AC109
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | -55°C to 125°C | -40°C to 85°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| fmax | 71 | 81 | MHz | ||||
| tPLH | CLK | Q or Q | 3.6 | 14.4 | 3.7 | 13.1 | ns |
| CLR or PRE | 4.3 | 17.1 | 4.4 | 15.5 | |||
| tPHL | CLK | Q or Q | 3.6 | 14.4 | 3.7 | 13.1 | ns |
| CLR or PRE | 4.3 | 17.1 | 4.4 | 15.5 | |||