SDAA018 December 2025 MSPM0H3215 , MSPM0H3216
The VREF module for the MSPM0H family is a shared voltage reference module that can be leveraged by a variety on on-board analog peripherals.
The VREF module features include:
When supplying the MCU with an external reference, TI recommends connecting a decoupling capacitor on the reference pins with a value based on the voltage source (see Figure 2-1).
Figure 2-1 VREF Circuit